See All Restraints

920 Flange-Lock Restrained FCA

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

A fabricated Steel Flanged Coupling Adapter with integral restraint.

  • Mechanical restraint shall be an integral part of the follower gland utilizing multiple single tooth wedges
  • Reducing style coupling available
  • Multi-Seal Gasket for more flexibility in nominal sizes 4"-12"
  • Breakaway nut torque per wedge is 45 to 60 ft. lbs.
  • Longer sleeves available

Smith-Blair Flange-Lock Joint Restraints restrain plain end pipe to plain end pipe and can join IPS PVC or ductile iron OD PVC to ductile iron or carbon steel.

Application: For connecting and restraining PVC pipe to flanged pipe, fittings, valves, meters, or other flanged equipment.