See All Repair Clamps

244 Full Circle® Redi-Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

A repair clamp designed to repair pin holes, punctures or splits.

  • Built to a specific pipe O.D.
  • Smooth ¼" thick gasket material
  • Drop-in bolts help ease installation
  • Standard widths are 3", 6" and 12"
  • Available in IPS and Copper tube sizes
  • Lugs are epoxy coated for great corrosion resistance
  • Provides 360º coverage, covering the full pipe surface
  • Use 6" long or longer clamps to join pipe ends of like size
  • 18-8 Type 304 Stainless Steel band for corrosion resistance
  • Economical means of repairing pin hole leaks, punctures and splits in pipe

Smith-Blair Redi-Clamps provide a fast, economical means of repair for pin holes, punctures, or splits in pipes.

Works on Steel, Copper, IPS-sized PVC and HDPE.