See All Repair Clamps

238 Tapped Full Circle® Repair Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

A tapped clamp to repair damaged pipe at broken or torn out service connections or branch lines.

  • Stainless Steel outlet welded to band and features a choice of NPT, CC, AWWA or BSP threads
  • Removable lugs allow installation in tight spaces
  • Maximum support and reinforcement with 360º coverage
  • Drop-in bolts in the joint to be opened help ease installation
  • A wide variety of outlet sizes and thread types available to meet demand
  • Lugs have a Fusion-Bonded Flexi-Coat® Epoxy Finish for great corrosion resistance
  • One starter (longer) bolt minimum per clamp thru 4.5" O.D. size to help with installation
  • Range up to .40"
  • Pressure ratings up to 300 PSI

Smith-Blair Full Circle Repair Clamps consist of one or more stainless steel band sections to which cast or fabricated lugs are securely attached. The lugs accommodate bolts and nuts when mounting the clamp on pipe. Full Circle Repair Clamps have a full encirclement, tapered, overlapping, gridded gasket with a flush mounted, bonded, stainless steel bridge plate to span the band opening between the lugs. This provides a full circumferential seal on the pipe.

Service connection or branch line connections.