226 Full Circle® Repair Clamp (Single Band for Water)
Xylem’s Smith-Blair 226 repair clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of damage...
This product has been discontinued.
Smith-Blair Full Circle Repair Clamps consist of one or more stainless steel band sections to which cast or fabricated lugs are securely attached. The lugs accommodate bolts and nuts when mounting the clamp on pipe. Full Circle Repair Clamps have a full encirclement, tapered, overlapping, gridded gasket with a flush mounted, bonded, stainless steel bridge plate to span the band opening between the lugs. This provides a full circumferential seal on the pipe.
Works on Cast and Ductile Iron, Steel, Asbestos Cement, Copper, Aluminum, PVC, Fiberglass and other pipe types where pressure does not exceed 50 PSI.