How to select a pump for electronics cooling

Selecting the right pump for electronics cooling systems requires more than comparing maximum flow and pressure. System designers also need to consider operating pressure, efficiency, service life, installation space, speed control, noise, and other requirements specific to the application.

As liquid cooling continues to expand across PCs, workstations, and servers, the pump plays an increasingly important role in both thermal performance and total system design. Modern cooling systems aren't just constrained by flow and pressure anymore. Designers also need to balance footprint, acoustics, efficiency, lifetime, speed control, and overall user experience. That's why it's crucial to take a system-first approach to pump selection. The right pump is the one that best aligns with the unique demands and constraints of the application.

Below are five questions that can help guide pump selection for compact liquid cooling systems.

1. What is the pump's total lifecycle cost?

In many liquid-cooling systems, the pump is one of the few moving components and often operates continuously for years. Selecting a pump designed for long service life and minimal maintenance helps maximize uptime, reduce ownership costs, and minimize service interventions.

Pump characteristics to consider

  • BLDC centrifugal motor design: A brushless motor design limits wear, helping lower maintenance requirements while improving efficiency.
  • Shaftless ceramic ball-motor architecture: Self-adjusting ceramic bearing construction minimizes wear, while the shaftless rotor reduces maintenance and potential failure points.
  • Electronically commutated motor architecture: Electronic commutation reduces electrical and frictional losses, improving efficiency and converting more input power into useful hydraulic work.
  • Number of moving components: Fewer moving components mean fewer potential wear and failure points, helping improve reliability and reduce maintenance requirements.
  • Continuous-duty design and service life: Supports continuous cooling operation and long-term system reliability by matching pump duty and service life to application requirements.

Know the difference

Continuous duty vs. service life: Continuous duty describes a pump's ability to operate continuously within specified conditions. Service life describes how long the pump is expected to remain operational before failure, often measured in hours. Both should be evaluated for continuously operating cooling systems.

2. Can the pump maintain adequate flow at the pressure your specific loop demands?

Effective thermal management begins with understanding the cooling performance the system must deliver. The required cooling capacity ultimately determines the flow rate, operating pressure, and duty point the pump needs to achieve.

Determine the required coolant flow rate

Be sure that the coolant flow rate achieves the desired cooling capacity. Adequate coolant flow is required to meet the system’s heat-removal requirements. ~1.5 L/min per kW can be used as an initial estimate when appropriate design assumptions are met.

Determine required operating pressure

Required operating pressure is determined by resistance through system components and fluid paths, influenced by factors such as tubing diameter and coolant viscosity.

Know the difference

Operating pressure relates to pump performance. System pressure relates to the pressure rating required for safe operation. Both should be evaluated against the applicable component pressure ratings and safety limits.

Evaluate the pump's actual duty point

Evaluate pump performance at the required duty point on the P-Q curve rather than relying on open-flow and maximum-pressure ratings alone. Selecting for the required flow at actual system pressure supports effective cooling without unnecessary power consumption, heat, noise, or vibration.

3. Will the pump fit within the available space?

As electronics become more compact and power-dense, every cubic centimeter of available space becomes increasingly valuable. Cooling hardware should minimize packaging constraints and preserve space for processors, power electronics, heat exchangers, and other value-generating system components.

What to look for in a pump

  • Multiple installation orientations and mounting options
  • Compact pump footprint and connection envelope
  • High hydraulic performance density
  • Integrated motor-pump design

Know the difference

Pump footprint vs. system fit: A compact footprint is only part of the equation. Consider the total installed space for connections, tubing, cabling and service access, along with the pump’s ability to deliver the required hydraulic performance within that space.

 

4. Does the pump need to accommodate changing cooling demands?

Cooling demands often vary with workload, operating modes, and system conditions. Selecting the appropriate speed-control option allows pump output to be matched to the cooling demand, helping optimize performance, efficiency, and overall system operation.

Fixed-speed vs. variable-speed pumps

Variable-speed control enables pump output to respond to changing thermal loads, while fixed-speed operation can simplify control for steady-state applications. Consider the expected thermal load profile and determine whether the application requires variable pump output or primarily operates at a steady duty point.

Within variable speed control, potentiometer control provides manual speed adjustment, while PWM control enables real-time, automated speed control for maximum efficiency and responsiveness to changing system demands.

5. How will pump noise affect the system?

Many liquid-cooling systems operate near end-users or sensitive equipment where acoustics matter. Minimizing the cooling system's acoustic footprint without sacrificing performance helps improve user experience and system acceptance in noise-sensitive environments.

What pump characteristics can affect noise?

  • BLDC centrifugal motor design
  • Shaftless ceramic ball-motor architecture
  • ECM architecture
  • Acoustic noise output

How should pump noise specifications be compared?

Evaluate pump noise at the intended operating point and consider how installation and system integration may affect final acoustic performance. Additionally, compare acoustic ratings measured under equivalent operating and test conditions. Measurement distance, operating point, and frequency weighting can affect reported sound levels.

Know the difference

Pump noise vs. system noise: Pump acoustic output is only one contributor to overall system noise. Mounting, vibration, structural resonance, coolant flow, and other components can affect the sound experienced in the final installation.

Liquid cooling pumps designed for demanding applications

For over 25 years, Xylem’s D5 and DDC pumps have delivered proven reliability and performance in compact, efficient designs built for demanding liquid cooling applications, including electronics cooling, medical devices, chillers, laser cooling, RV hot water systems, battery cooling, and fuel cells.

Find the right pump for your cooling system

Every cooling system has different requirements. Xylem can help you evaluate your application needs and identify the pump solution that delivers the right balance of performance, efficiency, size, control, and reliability.