Oilfield Products
-
-
245 Redi-Clamp®
Xylem's Smith-Blair 245 Redi-Clamp is designed to provide an economical means of repairing pin holes, punctures, or splits in pipe. The drop-in bolts help ease... -
247 Full Circle® Redi-Clamp®
Xylem's Smith-Blair 247 Full Circle Redi-Clamp is designed to repair pin holes, punctures or splits in PVC, Copper, Steel, and HDPE* pipe. It provides an... -
248 Redi-Clamp®
Xylem's Smith-Blair 248 Redi-Clamp provides an economical means of repairing pin hole leaks, punctures and splits in PVC, Copper, Steel,... -
267 Carbon Steel High Pressure
A multi-band clamp designed to provide 360° pressure and complete leak repair -
268 Stainless Steel High Pressure
Provides a fast, economical means of repairing holes, cracks or other types of damage to cast iron, steel and ther types of rigid pipe at higher pressures. -
-
452 Steel Coupling (Gas)
Xylem's Smith-Blair 452 steel fabricated coupling delivers a proven bolted sleeve design that joins plain end pipe of the same diameters without the need for...