See All Couplings

E-Series Seal-Only, IPS Steel Pipe (Gas)

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

For joining plain end IPS steel pipe of same outside diameters, 1/2" nominal and above.

  • Simple to install
  • No special tools or training
  • Plain or conductive gaskets available
  • Pipes may be misaligned during installation
  • Shop coat primer or fusion bonded epoxy coating finish available
  • Available in insulating and non-insulating styles

Smith-Blair Standard Couplings for Steel Pipe are designed with push on gaskets. They are engineered to simplify installation and ensure a tight seal. The standard couplings can be used to connect IPS steel pipes with 1/2” thru 24” diameters.