It looks like you are coming from United States, but the current site you have selected to visit is Belgium. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Lock in a continuous 360° bite

Xylem’s Smith-Blair RazorLock™ Wide Range Restrained Coupling with Dual-Drive Bolting System

Lock in a continuous 360° bite

For a grip that won’t quit, choose RazorLock.

Demand for efficient and effective pipeline solutions has never been higher. Traditional coupling methods are time-consuming, complex and often susceptible to external damage. The RazorLock Wide Range Restrained Coupling uses proven integrated restraint technology to continuously lock onto your pipes—and stay there. And our new Dual-Drive Bolting System makes installation faster and easier than ever. This coupling joins a wide variety of industry-leading Smith-Blair products that you can depend on no matter what.

  • 360° of continuous bite

    Lock in unparalleled strength with precision-machined teeth that don't compromise your pipe.

  • NEW Dual Drive Bolting System

    Eliminates the need for sockets for faster, more efficient installation.

  • Universal applications

    Accommodates Non-Metallic (PVC, PE, PVCO) and Metallic (Ductile Iron, Carbon Steel, Cast Iron) pipes.

Stands up under pressure.

Working Pressure 250 PSI
Test Pressure 375 PSI

Downloads

  • Infographic

    Take a closer look at the RazorLock Wide Range Restrained Coupling and the innovations behind it.

  • Product sheet

    See what this one-of-a-kind coupling is made of and what you’ll need for installation.

Want to know more?

Let’s discuss your coupling needs and how RazorLock can help.

Let’s discuss your coupling needs and how RazorLock can help.

*  Required Field