Water Reuse for Microelectronics

Transform wastewater into a reliable water supply for semiconductor manufacturing

Water reuse is becoming a critical strategy for microelectronics manufacturers operating in water-constrained regions and high-growth markets. As demand for semiconductors, AI infrastructure, and advanced electronics continues to increase, facilities need reliable water supplies to maintain production and support expansion.

Microelectronics facilities generate multiple wastewater streams that can be recovered, treated, and reused throughout the manufacturing process. Depending on water quality requirements and reuse objectives, recovered water can be returned to production processes, reused in utility applications, or reclaimed through end-of-pipe treatment strategies that maximize water recovery and minimize discharge.

Transform wastewater into a reliable water source

By transforming wastewater into a dependable alternative water source, manufacturers can reduce reliance on freshwater supplies, increase operational resilience, and help protect production from water-related disruptions.

For semiconductor manufacturers, even a temporary interruption in water availability can have significant production and financial impacts. Water reuse provides an additional layer of water security, helping facilities maintain operations, support growth, and reduce exposure to supply constraints.

Water reuse can also support minimum liquid discharge (MLD) and zero liquid discharge (ZLD) objectives by recovering more water from wastewater streams and minimizing effluent volumes. Xylem helps microelectronics manufacturers accelerate water reuse through technical expertise, proven treatment technologies, real-time monitoring, and digital solutions that support both production reliability and sustainability goals.

Water reuse goals in microelectronics

Every facility has different water quality requirements, wastewater streams, and production goals. The right water reuse strategy depends on wastewater composition, water quality requirements, and where recovered water will be used.

In many facilities, wastewater streams with lower contaminant concentrations can be treated and returned to ultrapure water (UPW) systems, while streams with higher contaminant concentrations may be reused in utility applications such as cooling towers and abatement scrubbers.

Common water reuse goals:

  • Reducing freshwater intake
  • Supporting production growth without increasing water withdrawals
  • Improving water resilience and supply security
  • Reducing wastewater discharge
  • Advancing corporate sustainability goals
  • Progressing toward minimum liquid discharge (MLD)
  • Achieving zero liquid discharge (ZLD)

Technologies supporting water reuse

Water reuse requires an integrated approach across the entire water cycle. Xylem combines treatment technologies, service expertise, and lifecycle support to help microelectronics manufacturers maximize water recovery, strengthen water security, and protect production.

Filtration

Efficient filtration systems help recover more water while reducing operating costs.

  • Maximize water recovery
  • Reduce backwash waste
  • Lower water and energy consumption
  • Minimize maintenance requirements

Reverse Osmosis (RO)

Reverse osmosis (RO) produce high-quality reuse water by removing dissolved contaminants.

  • Removes dissolved solids, metals, and silica
  • Supports water recovery and reuse
  • Treats challenging wastewater streams

Evaporation/Crystallization and Zero Liquid Discharge (ZLD)

Evaporation and crystallization technologies maximize water recovery while reducing wastewater discharge.

  • Maximize water recovery
  • Reduce or eliminate wastewater discharge
  • Support compliance with discharge requirements

Ultraviolet (UV) and Advanced Oxidation (AOP)

UV and AOP technologies polish reclaimed water for high-purity reuse applications

  • Reduce total organic carbon (TOC)
  • Inactivate microorganisms
  • Help meet reuse water quality requirements

Services and optimization

Support long-term system performance with specialized water treatment and lifecycle services

  • WWIX wastewater treatment services for metals removal, discharge compliance, and water reuse
  • Membrane cleaning and restoration
  • Operations and maintenance support
  • Digital performance monitoring and optimization 

An integrated approach to water reuse success

Production continuity depends on consistent water quality. Even minor water quality discrepancies can impact critical manufacturing processes.

Successful water reuse programs combine advanced treatment technologies, water quality monitoring, specialized services, and operational expertise to ensure recovered water consistently meets application requirements. Whether water is returned to a UPW system, reused in utility operations, or recovered through end-of-pipe MLD and ZLD strategies, the goal is the same: maximize water recovery while protecting process reliability and product quality.

Xylem helps microelectronics manufacturers achieve these goals through an integrated approach that combines water treatment technologies, wastewater treatment services, lifecycle support, and application expertise.

Existing wastewater treatment processes must reduce residual contaminants to acceptable levels, dictated by the re-introduction point water quality criteria