See All <4" Brackish / Tap Vessel

Codeline Brackish Tap Vessel 4X40 300PSI #40E30N

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Codeline 40E30N fiberglass RO/UF pressure vessel is designed for continuous long term use as a housing for reverse osmosis and ultrafiltration elements in typical commercial water treatment systems at pressures up to 300psi. Any make of 4 inch nominal diameter spiral wound element with a 3/4" diameter male permeate water tube is easily accommodated.

40E30N-1

  • Mirror finish I. D for easy & quick loading & unloading of membranes
  • Quick lock head retention system for quick access to membranes
  • Exteriors coated with high gloss polyurethane paint for UV resistance
  • Compact design for use in compact & low energy desalinates
  • All components of the shell & head are constructed from materials that are FDA / NSF listed
  • CE marking comes as a standard feature

Specifications