Enable high contrast mode
See All Other Sensors

PFA Vortex Flowmeter Sensor, 1/2" Tube

Material: W2T838681
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
PFA Vortex Flowmeters offer superior low flow rate performance.
  • Wetted materials: PFA Perfluoro alkoxy
  • Temperature: 32-212 °F (0-100 °C)

58034401

  • 4-digit LED Display plus high 10 x diameter upstream and 2 x diameter downstream
  • 6-conductor shielded cable up to 325 ft. (100 m) for 770MAX pulse input only
  • One external 12 VDC isolated power supply (P/N 58 079 000, or 1000-65 for US and Canada) is required for one or two pulse input sensors
  • CE rated, certificate of accuracy included
  • For liquids more viscous than water, consult Thornton.

  • Product Number: 58 034 401
  • Size: 1/2" Straight Tube Connections
  • Flow Rate: 0.5-5 GPM
  • Max Pressure at 68 145 PSIG (10 BAR)
  • Max Pressure at 212 100 PSIG (7 BAR)
  • Electrical connections: 6.5 ft (2 m) cable included, may be extended with 22 gauge
  • Enclosure: NEMA 4X, IP65