Enable high contrast mode
See All Pulsatron 5-Function Valves

Pulsafeeder 5 Function Bleed Valve

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

With the DG/5FV you don't have to give up the accuracy and control of a solenoid metering pump in order to pump gaseous solutions. Available in popular sizes, the DG/5FV is ready to tackle most applications. Not only does the DG/5FV provide degassing, it is packed with features that increase safety, enhance performance and generally improves the convenience of operation. 

L385KV03-PVD

  • De-Gas - Bypass gasses and fluid during normal pump operation. Allows for the constant removal of gases that would otherwise "air bind" the pump.
  • Back Pressure - Maintains output reproducibility and allows metering into atmospheric discharge.
  • Anti-Siphon - Prevents siphoning through the pump when point of injection is lower than the pump or into the suction line of another pump. Rated at total vacuum.
  • Air Bleed - Used during priming to manually remove air from the pump head.
  • Discharge Drain - Depressurize pump discharge line without loosening tubing or fittings. Protects the operator from chemical exposure.