See All Conductivity / Resistivity

Conductivity Sensor, 1/2", 316L SS, Myron L

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Myron L® CS51 series sensors are ideal for general purpose use up to 20,000 ?S/ppm. These reliable sensors feature an integral temperature sensor to ensure accurate and rapid automatic temperature compensation. The sturdy polypropylene bushing is modular for easy inexpensive replacement. Several alternatives for the metal portion of the sensor are available, depending on the demands of the application. CS51 sensors (1.0 constant) are used between 0-10 and 0-20,000 micro siemens.

CS51-25-PV

  • Economic Value
  • Small, Convenient Size
  • 100 psi at 100°C
  • General purpose use
  • Field Replaceable

  • Model Number: Myron L CS51- 25
  • Fitting: 1/2" PVDF
  • Insertion Length in inches (mm): 2.75 (69.9)
  • Cable Length ft(m): 25 (8)
  • Range: 0-10 to 0- 20,000 μS/ppm
  • Cell Constant: 1.0
  • Electrode Material: 316L SS
  • Insulator Material: Telomere;
  • Max Pressure/Temp Psig (bar) °C (°F): 100 (6.9) at 100 (212)

  • Titanium (T)
  • 25ft./8 m Shielded Cable (25)
  • 100 ft./30 m Shielded Cable (100)
  • 1/2" PVDF fitting to replace polypropylene (PV)
  • 1/2" 316 stainless steel fitting to replace polypropylene (HPSS)
  • Quick Connect sensor cable M/F (SQC)