Enable high contrast mode
See All Conductivity / Resistivity

Myron L Conductivity Sensor CS51-25

Material: W2T460614
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Myron L CS51 series sensors are ideal for general purpose use up to 20,000 S/ppm. These reliable sensors feature an integral temperature sensor to ensure accurate and rapid automatic temperature compensation. The sturdy polypropylene bushing is modular for easy inexpensive replacement. Several alternatives for the metal portion of the sensor are available, depending on the demands of the application. CS51 sensors (1. 0 constant) are used between 0-10 and 0-20,000 micro siemens.

  • Model Number: Myron L CS51-25
  • Fitting: 3/4" Polypropylene
  • Insertion Length in inches (mm): 2.75 (69. 9)
  • Cable Length ft(m): 25 (8)
  • Range: 0-10 to 0-20,000 S/ppm
  • Cell Constant: 1.0
  • Electrode Material: 316L SS
  • Insulator Material: Telomere;
  • Max Pressure/Temp Psig (bar) C (F): 100 (6.9) at 100 (212)

CS51-25

  • 25ft Shielded Cable