See All In-line Meter Accessories

Myron L Solenoid Valve 1" 24 VAC

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Myron L 024-1 solenoid valve is designed to be corrosion-resistant with flow control and manual override. The valve also features anti-hammer closing and conduit connector in addition to adjustable flow control.

  • Model Number: Myron L 024-1
  • Fitting: 1" NPT
  • Power: 24 volts @ 200 mA AC
  • Operating Pressure: 10-100 psi/ 0.69-6.90 bar

024-1