Enable high contrast mode
See All

Hardness Monitor, SP510

Material: W2T143121
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hach SP 510 Hardness Monitors continuously observe water systems to provide an alarm when total hardness exceeds a pre-set limit (eight alarms are available). By performing an analysis every two minutes, the SP 510 monitor can establish an automatic or semi-automatic system for water softener regeneration in a variety of commercial or industrial applications. 

The SP 510 monitor detects hardness breakthrough when the capacity of a water softener is exhausted, immediately signaling the need for regeneration. LED indicators show a simple HARD or SOFT sample status. Use the monitor's built-in alarm relay to actuate an external annunciator. The Hach SP 510 monitor can eliminate guesswork. Softener is regenerated only when needed, based on accurate chemical analysis rather than estimated volume. It is virtually maintenance-free, requiring only about 15 minutes every two months to replenish and standardize the reagents.

5410002

  • Continuous Hardness Detection
  • Simple to Read and Use
  • Rugged, lightweight, and self-contained
  • Making Water Softening Systems Cost-efficient
  • Low Maintenance Requirements
  • Designed for continuous, unattended use
  • Large window allows inspection of both LED indicators and reagent supplies at a glance
  • Included in Box: SP510 Hardness Monitor, two month's supply of reagents, an installation kit, spare pump tubing, a maintenance kit, Hach user manual.

  • Model Number: Hach 5410002
  • Parameters: Hardness
  • Electrical: 115/220 Vac, 50/60 Hz
  • Enclosure: IP62-rated
  • Case: ABS plastic: lightweight, corrosion-resistant, and shatterproof
  • Mount: Wall
  • Cycle Time: 2 average
  • Output: 1 SPDT relay
  • Power Requirements (Voltage): 115/230 V AC
  • Reagent Requirements: 1 each of indicator and buffer. Replenish every two months for continuous operation.
  • Repeatability: 10 % of set point value in 0.3-2 mg/L ranges
  • Alarm: 2 consecutive cycles above set point activate alarm; 1 cycle below set point cancels alarm
  • Alarm points: 0.3, 1, 2, 5, 10, 20, 50, and 100 ppm (mg/L of CaCO3)