See All Conductivity / Restivity Transmitters

Myron L 750II 754II-12

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L 754II is a Digital Resistivity Monitor only model. The unique circuitry of our 750 Series II Resistivity Monitor/controllers guarantee accurate and reliable measurements. Drift free performance is assured by "field proven" electronics, including automatic DC offset compensation and highly accurate drive voltage. Since temperature compensation is at the "heart" of accurate water measurement, all Myron L monitor/controllers feature a highly refined and precise TC circuit. This feature perfectly matches the water temperature coefficient as it changes. All models corrected to 25C. Uncompensated models available to conform with USP 25.

  • Model Number: Myron L 754II-12
  • Parameters: Resistivity (0-10MOhm)
  • Electrical: 100-240V 50/60Hz
  • Enclosure: IP65/NEMA 4X water resistant & corrosion-proof rated
  • Mount: Panel, bench, or surface mounting
  • Control Module: 1 SPDT 10 amp @ 250 VAC, 30 VDC
  • Display: 3-1/2 inch Digital Monitor
  • Power Cord: None
  • Weight (lbs): 2.0

754II-12

  • Digital resistivity monitor only ensures water quality
  • Built-in electronic calibration allows for fast quality checks
  • Affordable
  • Ease of operation
  • Low maintenance

  • Ultrapure Water Treatment Systems
  • Deionization (DI) Water Treatment Systems
  • Distillation Water Treatment Systems
  • Electronics
  • Pharmaceuticals
  • Laboratories
  • Food Processing
  • Plating
  • Power Plants
  • Boiler Condensate
  • Process Control