Enable high contrast mode
See All Conductivity / Restivity Transmitters

Myron L 750II 753II-11-4A

Material: W2T449366
Unit of Measure #: EA
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
The Myron L 753II is a Digital Resistivity Monitor/Controller Model. The unique circuitry of our 750 Series II Resistivity Monitor/controllers guarantee accurate and reliable measurements. Drift free performance is assured by "field proven" electronics, including automatic DC offset compensation and highly accurate drive voltage. Since temperature compensation is at the "heart" of accurate water measurement, all Myron L Monitor/controllers feature a highly refined and precise TC circuit. This feature perfectly matches the water temperature coefficient as it changes. All models corrected to 25C. Uncompensated models available to conform with USP 25.
  • Model Number: Myron L 753II-11-4A
  • Parameters: Resistivity (0-20MOhm)
  • Electrical: 100-240V 50/60Hz
  • Enclosure: IP65/NEMA 4X water resistant & corrosion-proof rated
  • Mount: Panel, bench, or surface mounting
  • Control Module: 1 SPDT 10 amp @ 250 VAC, 30 VDC
  • Display: 3-1/2 inch Digital Monitor
  • Alarm: Single Alarm/controller fully adjustable 0-100% of full scale
  • Analog Output: 4-20 mA Isolated Output
  • Power Cord: None
  • Weight (lbs): 2.0

753II-11-4A

  • Digital resistivity monitor/controller
  • A push-to-test button makes set point checks easy, while the internal alarm set discourages unauthorized adjustments
  • Ensures water quality
  • Built-in electronic calibration allows for fast quality checks
  • Affordable
  • Ease of operation
  • Low maintenance

  • Ultrapure Water Treatment Systems
  • Deionization (DI) Water Treatment Systems
  • Distillation Water Treatment Systems
  • Electronics
  • Pharmaceuticals
  • Laboratories
  • Food Processing
  • Plating
  • Power Plants
  • Boiler Condensate
  • Process Control