See All Analog Handhelds

TDS Analog Meter, DS Series 0-25, 0-250, 0-2500 mmhos/mS

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L® DS Analog Handheld 3 Range 532T2 handheld analog meter measures three ranges of dissolved solids (0-25, 0-250, 0-2500 mmhos/mS) and features automatic temperature compensation, and a built- in cell cup that contains self-maintaining electrodes that never need replatinizing. Like other three range and single range models, it features a unique electronic internal standard for easy and fast field calibration and range doubling.

532T2

  • Applications include: boilers & cooling towers, deionization, Reverse Osmosis, chemical concentrations, printing fountain solutions, swimming pools & spas, water pollution control, and wastewater
  • Simple, 3-step process: Fill the cell cup, push a parameter key, take the reading
  • Automatic temperature compensation
  • Built-in cell cup contains self- maintaining electrodes that never need replatinizing
  • Lightweight and compact
  • Tough, with rugged, taut-band meter movements
  • Accurate, reliable, and simple
  • Made in the USA

  • Model Number: Myron L 532T2
  • Parameters: TDS (0-25, 0-250, 0-2500 mmhos/mS)
  • Power: 9-volt battery supplied
  • Battery life: Approximately one year or 2,000 tests
  • Weight (lbs): 1.0