See All Timer Based Feeders

Pulsafeeder T7 w/7-day Timer Metering Pump LC64BA-PTC1-XXX

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pulsafeeder's Pulsatron Series T7 was designed to feed chemical products on a timed schedule. Typical applications include the feed of biocides in open-air cooling towers. The feed cycle is initiated and controlled by the programmable timer. 

  • Model Number: Model T7
  • Part Number: LC64BA-PTC1-XXX
  • Maximum Flow: 30 GPD
  • Maximum Pressure: 100 PSI
  • Electrical: 115V/60Hz
  • Wet End Materials (Both Heads/Fittings/Seats/O-Rings/Balls): GFPPL/TFE/Ceramic
  • Connection: 3/8" OD
  • Extras: None

Series T7 feeders provide one unique, compact package to create a simple and cost effective Metering system For timed applications. Series T7 pumps are controlled by a 7-day programmable timer. The timer is programmable in 1-minute increments with up to 8 on/off cycles per day. Each timed event can be set to run any day of the week on a 7-day cycle. Other control features include a standby mode, continuous "ON" mode and the ability to adjust the stroke length from 0 to 100%.

LC64BA-PTC1-XXX

  • Lifetime lubricated and sealed with a self-maintaining gear train
  • Fully adjustable output over the entire operating range
  • Guided quad check valve system
  • Bleed valve assembly standard
  • Feed rate control
  • Duplex Models - Both series are configurable For dosing two chemicals at different rates