See All Analog Handhelds

Myron L Analog Handheld DS SERIES,0-5 MI

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L AG-5 Analog Meter is designed specifically to serve the agriculture industry. Plant health can be greatly affected by pH (acidic or basic), salinity (soluble salts), and alkalinity, yet these factors are often ignored by growers. It is easy to test for these three important parameters using a portable AG-5 meter with soil test kit.

  • Model Number: Myron L AG-5
  • Parameters: Conductivity (0-5 millimhos)
  • Power: 9-volt battery supplied
  • Battery life: Approximately one year or 2,000 tests
  • Enclosure: IP67/nema6 Waterproof to 1 m/3 ft

  • For testing conductivity/salinity only
  • Budget priced
  • Made in the USA