See All Analog Handhelds

Myron L Analog Handheld PDS SERIES, 2-12pH

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The Myron L M6/pH pDS Handheld Conductivity/pH Meter features analog display of four conductivity ranges and a 2-12 pH range. pDS Meters provide fast, accurate, on-the-spot measurements of total dissolved solids (TDS) or conductivity. This instrument is capable of testing both ultra-pure and ocean waters.

  • Model Number: Myron L M6/pH
    Parameters: Conductivity, pH (0-5000 mmhos/mS; 2-12 pH)
    Power: 9-volt battery supplied
    Battery life: Approximately one year or 2,000 tests
    Weight (lbs): 1. 0

  • Simple, 3-step process: fill the cell cup, push a parameter key, take the reading
  • Automatic temperature compensation
  • Built-in cell cup contains self-maintaining electrodes that never need replatinizing
  • Lightweight and compact
  • Tough, with rugged, taut-band meter movements
  • Accurate, reliable, and simple

  • Boilers & Cooling Towers
  • Deionization
  • Reverse Osmosis
  • Chemical Concentrations
  • Printing Fountain Solutions
  • Swimming Pools & Spas
  • Water Pollution Control
  • Wastewater