See All 4-20 mA Controlled Pumps

PULSAtron Series E Plus, Model LPD3, 12GPD, 4-20 w/Stop

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pulsafeeder's PULSAtron E Plus Series pumps offers manual control over stroke length and stroke rate.  PULSAtron Series E Plus feeders have pressure capabilities to 250 PSI (17 bar) @ 5 GPD (0.8 lph), and flow capacities to 44 GPD @ 100 psi (7 bar). Metering performance is reproducible to within ± 3% of maximum capacity.

  • Model Number: Model LPD3
  • Part Number: LPD3MA-PTC1-XXX
  • Flow: 12 GPD
  • Maximum Pressure: 250 PSI
  • Turndown Ratio: 100:1
  • Controls: 4-20 w/Stop
  • Electrical: 115V/50-60Hz
  • Wet End Parts Code: PTC1
  • Connection: 3/8" OD
  • Extras: None

  • Manual control by on-line adjustable stroke rate and stroke length
  • Highly reliable timing circuit
  • Circuit protection against voltage and current upsets
  • Solenoid protection by thermal overload with auto-reset
  • Water resistant for outdoor and indoor applications
  • Guided ball check valve systems to reduce back flow and enhance outstanding priming characteristics
  • Safe and easy priming with durable leak-free bleed valve assembly (standard)
  • Feeders include foot valve/strainer/weight assy., 4 ft. of suction tubing, bleed valve w/4ft. of return tubing, 8 ft. of discharge tubing plus injection/back pressure valve assy.

LPD3MA-PTC1-XXX