See All 100 PSI+ Adjustable Peristaltic

Pulsafeeder Chem-Tech XP Series Pump XP004LALX

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pulsafeeder's Chem-Tech XP Series peristaltic technology delivers worry-free dosing in a modern design. Each component of the XP Series is designed and manufactured for optimum reliability and durability for real performance. The intuitive interface and controls provide easy operation and the peristaltic design is virtually maintenance-free. Peristaltic chemical feed pumps are ideal for gassing chemicals like sodium hypochlorite (liquid bleach) as they are not prone to losing prime due to gas bubbles.

  • Model Number: Model 004
  • Part Number: XP004LALX
  • Maximum Flow: 4 GPD
  • Maximum Pressure: 125 PSI
  • Electrical: 115V, 60Hz
  • Drive Style: Adjustable, on/off with current interrupter timer
  • Connection: Low pressure neoprene with 1/4" tube fittings
  • Options: Pump only

XP004LALX

  • Reliable Metering performance
  • Mixed fluid capable, inherently degassing
  • Extended tube life
  • Rugged, sealed gear train
  • Easy tube change-out
  • Self-priming
  • Chemical resistant materials