See All < 100PSI Adjustable Peristaltic

Pulsafeeder Dolphin Series Pump UD10-XL-LSAUXXX

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Pulsafeeder's Mec-O-Matic Dolphin Series are chemical solution and slurry metering pumps designed, engineered, and built to last. The pump case is molded of a rugged, chemical resistant ABS. 

  • Model Number: Mec-O-Matic Dolphin
  • Part Number: UD10-XL-LSAUXXX
  • Maximum Flow: 13 GPD
  • Maximum Pressure: 25 PSI
  • Electrical: 230V/50-60Hz
  • Connection: LSA, 1/4" Standard Neoprene Tubing

The Dolphin Series offers flexibility in feed rates from to meet the demands of the pool and spa industry, and elsewhere. The Dolphin Series features heavy-duty shaded pole gear motors with lifetime lubrication, a self-lubricating chemical resistant roller assembly, and durable long-lasting tubing with no tube adjustments. The Dolphin Series features a 10-minute solid-state electric current interrupter is a standard feature, built into every MEC-O-MATIC Dolphin Series pump.

UD10-XL-LSAUXXX

  • Cooling Towers
  • Swimming pools
  • Boilers
  • Agriculture
  • Laundries
  • Livestock
  • Food processing
  • Residential water treatment
  • Car washes
  • Photo processors
  • Metal finishing
  • Ware washing

  • Feed rates from 13 GPD (2.05 lph) to 97 GPD (15.3 lph) at 25 PSI (1.72 bar)
  • Quick release twist off head
  • Self-lubricating chemical resistant roller assembly
  • Thermal or impedance protected gear motor is safe - quiet and dependable
  • All metal gearing parts are heat-treated
  • Output shaft is supported by heavy duty bearing