See All Stenner STS Systems

Stenner 45MP5 Feeder Pump and 15G Grey Tank

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45 Series pumps eliminate the need For anti-siphoning Valves and diaphragms. Stenner's fixed output Metering pumps are built with two detachable components: the motor and pump head. Outputs are dependent upon the rpm of the motor gears and the size of the peristaltic pump tube. The fixed rate pump has no output adjustment. Stenner 15 Gallon Gray Chemical Tank With 45MpHP2 Model Fixed Pump - 100 PSI 3 GPD 120 Volt - 1/4 Inch Standard Tubing

Model Number: Model 45MpHP2 Part Number: S1G45MFH1A1SUAA Flow: 3 GPD Pressure: 100 PSI Controls: Fixed output Electrical: 120V/60Hz Connection: #1 tube, 1/4" white Tube Material: Santoprene Maximum Operating Temperature: 125 F (52 C)

S1G45MFH1A1SUAA

Pump includes a 15 gallon gray tank.

drinking water disinfection, swimming pool sanitation, well pumps, poultry and livestock houses, irrigation, and systems with demand-based backup wells Constructed of FDA approved, NSF listed materials Self-priming against maximum working pressure, foot Valve not required Can run dry and does not clog from dirt and debris Can pump off-gassing solutions without losing prime Interchangeable pump heads and tubes to convert one model to another without having to purchase a new pump Quick and easy tube replacement without tools with the QuickPro pump head