See All Conductivity / TDS Calibration Solutions

Myron L Calibration Solution KCL-1800

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Myron L KCL Standard Solution is used to calibrate conductivity instruments that read directly in micro siemens (micromhos) or milli siemens (1000 micro siemens). KCI (potassium chloride) is a very stable salt and is an international calibration standard for conductivity measurement. All Myron L handheld instruments are factory calibrated with NIST traceable Standard Solutions having specific conductivity/ppm values. Myron L Company Standard Solutions are made under strictly controlled conditions using reagent grade salts.

  • Model Number: Myron L KCL-1800Q
  • Accuracy: 1%
  • Parameters: TDS/Conductivity (1800 micro siemens/cm)
  • Color Code: Colorless
  • Shelf Life (Months): 12
  • Volume: 1 Quart

KCL-1800