See All Conductivity / TDS Calibration Solutions

Mettler Toledo Calibration Solution, 58078004

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Mettler Toledo certified conductivity buffer solutions are highly accurate and reliable. Each buffer batch is meticulously controlled to fulfill the highest quality and reliability requirements, providing 500 mL of standard solution for verification or calibration of conductivity sensors, traceable to ASTM and NIST standards. All standard buffer solutions come with a quality inspection certificate, which guarantees the stated values and traceability. These standards are analyzed and used at equilibrium with the atmosphere.

  • Accuracy: 10,000 uS/cm, 1%
  • Shelf Life (Months): 12
  • Volume: 500mL

58078004