EfferSan™ tablets are a multi-purpose disinfectant, approved to replace CT1 and CT3 tablets. Each bottle contains 24 tablets and has a shelf life of 3 years from the date of manufacture.
EfferSan Multi-purpose Disinfecting Tablets, approved for the use in Elga Lab Water Systems including:
EfferSan is a highly effective multi-purpose disinfectant and sanitizing tablet. When dissolved in potable water it creates a non-irritating solution, which aids in the elimination of broad-spectrum bacteria and viruses. Unique to this technology is kill-power performance twice as effective compared to bleach with one major difference. . . . . this advanced chlorine molecule has eliminated the bleaching" effect and irritation of traditional chlorine, which makes EfferSan mild on skin and fabric friendly, yet eliminates germs and odors. You now have the freedom to use one product For a variety of surfaces, with convenience that can also provide real labor savings. Disinfecting and sanitizing has never been so simple!
Not for sale or approved for use in California or Hawaii. Orders received shipping to these states will not be fulfilled.