Enable high contrast mode
See All Other UV Lamps

Evoqua Low Flow UV Lamp 5/254NM SINGLE END 4-PIN

Material: W2T852828
Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Low Flow UV Lamp or TOC destruction and disinfection.

  • Power: 24W
  • BF-BF: 436mm
  • Wavelength: 185/254mm
  • End: Single, 4-pin