See All 8" NF Membranes

FilmTec™ NF270-400/34i Nanofiltration Membrane (Wet)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ NF270-400/34i Wet Nanofiltration RO Membrane

  • Active Membrane area: 400ft2
  • Feed Spacer: 34 mil
  • Widest pH cleaning range (1-12) and chemical tolerance
  • Permeate flow: 12,500GPD
  • Stabilized MgSO4 rejection: greater than 97%

Ideal for utility managers and operators dealing with surface and groundwater and seeking a technology that removes a high percentage of total organic carbon (TOC) and trihalomethane (THM) precursors while having a medium to high salt passage and medium hardness passage.

For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

11023068

  • Provides organic removal with partial softening in order to maintain a minimum level of hardness for organoleptic properties and preservation of distribution networks
  • Delivers high productivity, cleanability and low energy consumption due to its high active area and wide cleaning pH range (1-12) tolerance
  • Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality

Specifications