See All 8" NF Membranes

FilmTec™ NF90-400/34i Nanofiltration Membrane (Dry)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ NF90-400/34i Dry Nanofiltration RO Membrane

  • Active membrane area:400ft²
  • Feed Spacer Thickness: 34mil
  • Widest pH cleaning range (1-13) and chemical tolerance
  • Permeate Flow Rate: 10,000GPD
  • Typical Stabilized Salt Rejection: greater than 97%

 

 

FilmTec™ NF90-400/34i is ideal for utility managers and operators looking for a technology that delivers high quality permeate water while removing specific
contaminants such as salts, nitrates, iron, and organic compounds.

Pricing is listed for membrane quantities up to 12. For pricing on quantities larger than 12 elements, please contact customerservice@evoqua. com to get a quote from a local salesperson.

11023066

  • Provides organic removal with partial softening in order to maintain a minimum level of hardness for organoleptic properties and preservation of distribution networks
  • Delivers high productivity, cleanability and low energy consumption due to its high active area and wide cleaning pH range (1-12) tolerance
  • Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality

Specifications