See All 8" Seawater Membranes

FilmTec™ SW30HRLE-440i Seawater RO Membrane (Wet)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ SW30HRLE-440i elements offer sustainable lower lifecycle cost for medium and high salinity feedwaters. 

  • Model: SW30HRLE-440i
  • Diameter: 8"
  • Length: 40"
  • Weight: 40lbs
  • Outer shell: Hard fiberglass
  • Active Membrane: 440 ft²
  • Flow rate: 30. 2 m3/d
  • Nominal Capacity: 8,000 GPD
  • Maximum Pressure: 1,200 PSI
  • Stabilized salt rejection: 99.80%
  • Stabilized boron rejection: 92.0%

FilmTec™ SW30HRLE-440i elements combine high rejection and low energy performance with the high active area and thick feed spacer of the FilmTec™ membranes. These membranes are effectively used in permeate staged seawater desalination systems without impairing the performance of the downstream stage.

SW30HRLE-440i

  • FilmTec's superior automated manufacturing technology results in the most consistent performance element-to-element and year-after-year
  • Guaranteed active area of 440 square feet, maximizing productivity and enabling accurate and predictable system design and operating flux
  • Wide 28 mil feed spacer to lessen the impact of fouling on pressure drop across a vessel and enhance cleaning effectiveness
  • Includes iLEC interlocking endcaps, which reduce system operating costs and the risk of O-Ring leaks that can cause poor water quality
  • Automated, precision fabrication with a greater number of shorter membrane leaves reduces the effect of overall fouling and maximizes element efficiency, lowering your cost of operation
  • FilmTec performance and quality

246512

Specifications