See All 8" Seawater Membranes

LG Chem Seawater RO Membrane SW 440 R, 8 inch

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG Chem's NanoH2O™ seawater RO membranes, incorporated with innovative Thin Film Nanocomposite (TFN) technology, reduce the cost of desalination while delivering superior water quality. 

  • 8" Seawater
  • 440 ft2
  • 9,900 gpd
  • 99.85% salt rejection
  • 93% boron rejection

Our seawater RO membranes provide industry leading salt rejection and produce 20% more flow than membranes manufactured with conventional technologies. 

LG SW R (High Rejection) membranes offer a combination of high rejection and low energy requirements to reduce the total cost of desalination; suitable For medium to high salinity seawater applications. 8" Seawater, 440 ft2, 9,900 gpd, 99. 85% salt rejection, 93% boron rejection; The product specifications above are normalized to the following test conditions: 32,000 ppm NaCl, 5 ppm boron, 5. 5 MPa (800 psi), 25°C (77°F, pH 8, 8% recovery. Permeate flows For individual elements may vary +/- 15%.

LG SW 440 R

South Korea

8421210000

Specifications