See All 8" Seawater Membranes

LG Chem Seawater RO Membrane SW 400 GR, 8 inch

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

LG SW GR (Great Rejection) membranes offer a combination of high rejection and low energy requirements to reduce the total cost of desalination; suitable For high salinity seawater applications.

  • Diameter: 8"
  • Type: Seawater
  • Active Membrane: 400 ft²
  • Permeate Flow: 7,500 gpd
  • Salt Rejection: 99.85%
  • Boron Rejection: 93%

LG Chem's SW GR (Great Rejection) Seawater RO membranes, incorporated with innovative Thin Film Nanocomposite (TFN) technology, reduce the cost of desalination while delivering superior water quality. Our seawater RO membranes provide industry-leading salt rejection and produce 20% more flow than membranes manufactured with conventional technologies. We continue to leverage the technological advantages of our seawater RO membranes to expand our market share, accruing more than 3,000 Million Liter per Day (MLD) projects for both new and replacement market since the establishment. 

LG SW 400 GR

South Korea

8421210000

Specifications