See All <4" Seawater Membranes

Filmtec™ SW30-2514 Seawater RO Membrane

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Dow FilmTec SW30-2514 membrane elements have the highest flow rates available to meet the water demands of both sea-based and land-based desalinates. 

  • Diameter: 2.5"
  • Length: 14"
  • Weight: 10 lbs
  • Active Membrane: 6.5 ft²
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Hard Fiberglass
  • Applied Pressure: 800 PSI
  • Nominal Capacity: 150 GPD
  • Maximum Pressure: 1000 PSI
  • Stabilized Salt Rejection: 99.40%

FilmTec SW30 elements may also be operated at lower pressure to reduce pump size, cost and operating expenses. Improved FilmTec seawater membranes, combined with automated, precision element fabrication, result in the most consistent product performance available while maintaining excellent salt rejection. FilmTec's superior automated manufacturing technology results in the most consistent performance element-to-element and year-after-year. 

SW30-2514

  • For use in seawater desalination and marine (yacht) applications
  • High flux reduces energy use or pressure require
  • Good rejection results in good quality water
  • FilmTec performance and quality
  • Previously part number CDRCSW302514

80733

Specifications