See All 8" Low Pressure Membranes

Toray Low Energy RO Membrane TMH20A-400C

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Toray TMH20A-400C elements are fiberglass wrapped ultralow pressure membrane for use in brackish water and municipal water treatment systems. 

  • Model Name: TMH20A-400C
  • Length: 40"
  • Diameter: 8"
  • Feed Spacer: 28 mil
  • Active Membrane: 400 ft²
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 100 PSI
  • Maximum Pressure: 365 PSI
  • Permeate Flow Rate: 11,000 GPD
  • Nominal Salt Rejection: 99.3%

Toray Reverse Osmosis elements are functional membrane elements with excellent quality and high performance developed with the polymer engineering expertise Toray has gained over the years. Toray Reverse Osmosis Membrane Elements are high rejection and high flux RO elements.

TMH20A-400C

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: Not detectable
  • pH Range, Continuous Operation: 2-11
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 20 psi