Hydranautics ESPA4 (Energy-Saving Polyamide) RO membranes continue to meet the ever-increasing demands of the water treatment industry. Users worldwide have made ESPA their first choice for high productivity and salt rejection.
Hydranautics' ESPA4 low energy membrane delivers even greater productivity and rejection, now at operating pressures of less than 100 psi. ESPA4 membranes have long been the industry leaders, with the highest productivity and rejection available, producing up to 14,000 GPD. Enjoy up to 250% greater productivity per membrane area compared with conventional polyamide membranes, at the lowest cost per gallon produced. ESPA4-LD membranes feature Hydranautics LD Technology - high-performance RO technology that helps reduce fouling from colloidal particles and biological growth. LD Technology uses proprietary feed spacers to reduce bio-growth (NSF 61 approved For drinking water). This innovative feed spacer design prevents the trapping of small colloidal particles and improves the effectiveness of cleanings.
ESPA4-LD