See All 8" Low Pressure Membranes

Filmtec™ BW30XFR-400/34 Brackish RO Membrane

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec BW30HRLE-440 is ideal For reverse osmosis plant managers and operators dealing with controlled-pre-treatment waters and seeking advanced membrane treatment with good water purity and low energy consumption. 

  • Active Membrane: 440 ft²
  • Permeate Flow:12,650 GPD
  • Stabilized NaCl Rejection: 99.3% 

BW30HRLE

11025073

Specifications