See All 4" Low Pressure Membranes

FilmTec™ XLE-4021 Element

Material: W2T906331
Unit of Measure #: EA
  • 0 is the minimum order quantity for this product. Please check quantity and add to cart again.

FilmTec™ XLE-4021 Elements offer better system performance and economics for small commercial systems by operating at very low applied pressure.

  • Diameter: 4"
  • Length: 21"
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Tape-Wrapped Fiberglass
  • Applied Pressure: 100 PSI
  • Nominal Capacity: 1,025 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99. 0%
  • Type: Dry

FilmTec™ XLE-4021 elements are tape-wrapped. In addition to high quality water and low energy costs, FilmTec membranes also deliver savings by providing long lasting and reliable performance.

  • High flux results in high yields
  • High rejection provides good water quality

154540