is the minimum order quantity for this product. Please check quantity
and add to cart again.
FilmTec™ Eco Platinum-440i is ideal for reverse osmosis plant managers and operators that have controlled pretreatment waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges.
Active Membrane: 440 ft²
Permeate Flow: 12,625 GPD
Stabilized NaCl Rejection: 99.7%
Offers all of FilmTec™ Elements' industry-leading benefits coupled with a unique combination of low energy and high salt rejection
Provides improved hydraulic balance which enables system energy savings
Delivers excellent silica, boron, nitrate, TOC and ammonium rejection
Provides increased active area with the most effective cleaning performance, robustness and durability due to its widest cleaning pH range (1-13) and chemical tolerance and the support of DuPont technical representatives.
Includes iLEC™ interlocking end caps, reducing system operating costs and the risk of o-ring leaks that can cause poor water quality