0
is the minimum order quantity for this product. Please check quantity
and add to cart again.
List Price
{{ formatCurrency(finalPrice, currencyCode) }}
FilmTec™ Eco Pro-440 (Dry) is ideal for reverse osmosis plant managers and operators dealing with challenging waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges.
Active area: 440 ft²
Permeate Flow: 12,625 GPD
Stabilized NaCl Rejection: 99.7%
Offers high salt-rejection at low pressure
Delivers excellent silica, boron, nitrate, TOC and ammonium rejection
Provides increased active area with the most effective cleaning performance, robustness and durability due to its widest cleaning pH range (1-13) and chemical tolerance and the support of DuPont technical representatives