See All 8" Brackish Membranes

FilmTec™ Eco Pro-400 Brackish RO Membrane (Dry)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ Eco Pro-400 is ideal for reverse osmosis plant managers and operators dealing with challenging waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges. 

  • Active Membrane: 400 ft² 
  • Feed Spacer: 34 mil
  • Permeate Flow: 11,500 GPD
  • Stabilized NaCl Rejection: 99.7%

  • Offers high salt-rejection at low pressure
  • Achieves reduction of the fouling impact by minimized
    pressure dropDelivers excellent silica, boron, nitrate, TOC and
    ammonium rejection
  • Provides most effective cleaning performance,
    robustness and durability due to its widest cleaning pH
    range (1-13) and chemical tolerance and the support of DuPont technical
    representatives

99040807

Specifications