See All 8" Brackish Membranes

FilmTec™ Eco Platinum-440i Brackish RO Membrane (Dry)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ Eco Platinum-440i is ideal for reverse osmosis plant managers and operators that have controlled pretreatment waters who are looking for a state-of-the-art solution to tackle tough CAPEX and OPEX challenges. 

  • Active Membrane: 440 ft²
  • Permeate Flow:12,625 GPD
  • Stabilized NaCl Rejection: 99.7%

FilmTec™ Eco Platinum-440i has high salt rejections at low pressure. This product provides improved hydraulic balance which enables system energy savings.

99046696

Specifications