See All 4" Brackish Membranes

FilmTec™ XLE Pro-4040 RO Element (Dry)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

 FilmTec™ XLE PRO-4040 Tape-Wrapped Low Energy Large Commercial Elements for Commercial Applications

  • Active area: 87ft²
  • Permeate flow rate: 2750gpd
  • Stabilized salt rejection: 99.0%

12082995

  • High flux results in high yields
  • Produce good water quality at very low applied pressure for drinking water and commercial applications

  • Drinking & Commercial water applications for plant sizes
    ≤ 500L/hr (0.5M3/hr) – Hotels, Restaurants, Cafes, Car wash,
    schools, refiling stations, etc