See All 4" Brackish Membranes

FilmTec™ TW30HP-4611 Element (Wet)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ 4.6-inch Diameter Tapwater, Wet RO element

  • Type: Wet
  • Diameter: 4.6"
  • Length: 11"
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Fiberglass Outer Wrap
  • Applied Pressure: 225 PSI
  • Nominal Capacity: 1,200 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99.0%

FilmTec™ TW30HP-4611 Elements are 4.6-inch diameter reverse osmosis elements offering high quality water for sanitary applications, using the high performance TW30HP membrane, which offers excellent permeate flow and salt rejection.

87605

  • Medical applications
  • Sanitary uses

  • High flux rates
  • Full-fit design
  • Consistent quality from automated rolling