See All 4" Brackish Membranes

Suez Low Energy Membrane AK4040FM-CERT

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
The AK-Series Low Pressure Brackish Water Elements are selected when high rejection and low operating pressures are desired. These elements allow significant energy savings since good rejection is achieved at operating pressures as low as 100 psi (689 kPa).

1231655

Specifications