See All <4" Brackish Membranes

Hydranautics Brackish RO Membrane CPA2-4040

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Hydranautics CPA2-4040 membranes set the standard for RO membrane elements. 

  • Length: 40"
  • Diameter: 4"
  • Weight: 15 lbs
  • Active Membrane: 85 ft²
  • Membrane Type: Composite Polyamide
  • Operating Pressure: 225 PSI
  • Maximum Pressure: 600 PSI
  • Permeate Flow Rate: 2250 GPD
  • Nominal Salt Rejection: 99.5%

Over a half-billion gallons per day of pure water are produced by CPA2 For the world's industries, and for municipal supplies around the globe. Compared to conventional pretreatment, Hydranautics combine benefits of high recovery and low footprint requirement due to its optimized membrane area and novel cleaning regimes.

ROLSA4040

  • Maximum Operating Temperature: 113F (45C)
  • Chlorine Tolerance: 0.1 PPM
  • pH Range, Continuous Operation: 2-10
  • pH Range, Short Term Cleaning (30min): 1-12
  • Maximum Feed Water Turbidity (NTU): 1
  • Maximum Feed Water Silt Density Index (SDI): 5
  • Maximum Pressure Drop For Each Element: 10 PSI
  • Maximum Feed Flow: 16 GPM

Specifications