See All <4" Brackish Membranes

FilmTec™ TW30-2540 Tap Water RO Element (Dry)

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

FilmTec™ TW30-2540 is the industry standard for reliable operation and production of the highest quality water. 

  • Diameter: 2.5"
  • Length: 40"
  • Weight: 8 lbs
  • Membrane Type: Polyamide Thin Film Composite
  • Outer Shell: Tape-wrapped Fiberglass
  • Applied Pressure: 100 PSI
  • Nominal Capacity: 850 GPD
  • Maximum Pressure: 600 PSI
  • Stabilized Salt Rejection: 99.5%

Tape-wrapped elements are built with the same high-quality membranes and materials as industrial elements, without the hard outer shell, making them more economical for commercial systems with one or two elements per housing. 

ROSTW2540

  • For use in commercial water treatment systems including food service, medical and research institutions and the hospitality industry
  • High flux results in high yields
  • High rejection provides good water quality
  • FilmTec performance and quality
  • Previously part number ROSTW2540

80643

Specifications