Housing, 316L SS with VB, 7 Round, for 20" Code 0/5, NPT
Unit of Measure #: EA
is the minimum order quantity for this product. Please check quantity
and add to cart again.
This multi-tube housing is made of electropolished 316L stainless steel. This housing accommodates 7 cartridges in 20" lengths, either code 0 (SOE, 2-2-2 O-ring, flat closed end), or code 5 (SOE, 2-2-2 O- ring, spear closed end). The bottom of each housing is fitted with a 3/4" NPTF drain plug and the top of each housing is equipped with a NPTF vent. A V-band clamp closure allows cartridges to be changed quickly and easily.
ZHH000720
Maximum recommended flow rate: 70GPM
Housing uses electropolished 316L stainless steel construction that is easy to clean and provides maximum corrosion resistance
Predrilled support stand legs allows the housing to be secured to the floor or other mounting surface
1/4" NPTF air vent plug on the cover allows for venting before start up